??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24540.0133 Mushroom-Type Knob
HELP_VARIABLE
Company
Halder
Description
EH 24540. - Mushroom-Type Knobs / with male thread lug
Bill of material
24540.0133 Mushroom-Type Knob
BESTNR
Ref. No.
24540.0133
AUS
Version
with male thread lug
D1
33 mm
D3
Thread
M8
L
14 mm
D4
18 mm
H
29 mm
G
Weight
26 g
Embedded user actions